GAHP AR
Robur

GAHP AR

Reversible 35 kW Air-Water absorption heat pump powered by natural gas/LPG and air source renewable energy for heating and cooling

Specification
  • Based on the thermodynamic absorption cycle, the appliance (37,8 kW at A7W35) alternatively produces hot water or chilled water with (seasonal) switching of the hot/cold cycle, using outdoor air as a renewable energy source and natural gas (or LPG) as primary energy. The thermodynamic cycle takes place within a hermetically sealed circuit, in welded construction, perfectly tight, factory-tested, which does not require any maintenance or coolant top-ups. The GAHP-AR unit, for heating and/or cooling systems, is able to alternatively (not simultaneously) provide:

    • Hot water up to 60 °C.
    • Chilled water up to +3 °C.

    Mechanical and thermo-hydraulic components

    • Steel sealed circuit, externally treated with epoxy paint. 
    • Multigas pre-mixing burner equipped with ignition and flame detection managed by an electronic control unit. 
    • Titanium stainless steel shell-and-tube water heat exchanger, externally insulated.
    • Air exchanger with finned coil, with steel pipe and aluminium fins. 
    • Inversion valve on the cooling circuit, for use of the appliance in heating or cooling mode. 
    • Automatic microprocessor-controlled finned coil defrosting valve. 
    • Variable-flow (for summer operation) microprocessor-controlled helicoidal motor-fan.

    Available in Standard and Silenced fan versions.

Technical specification
  • Unique ref.gahp-ar
  • Collection setHeat Pumps
  • CollectionHeating/Cooling
  • TypeObject (single object)
  • Date of publishing2018-07-24
  • Edition number1
  • Height (mm)1445
  • Width (mm)850
  • Depth (mm)1230
Related
  • Material mainSteel
  • Material secondaryPlastic
  • Designed inItaly
  • Manufactured inItaly
  • Weight Net (Kg)380
Classification
  • BIMobject CategoryHVAC - HVAC
  • UNSPSC nameHeat pumps
  • UNSPSC code40101806
  • Uniclass 1.4 CodeL7524
  • Uniclass 1.4 DescriptionHeat pumps
  • Uniclass 2.0 CodePR-68-38
  • Uniclass 2.0 DescriptionHeat Pumps
  • Uniclass 2015 CodePr_70_60_37
  • Uniclass 2015 DescriptionHeat pumps
  • NBS Reference Code68-38
  • NBS Reference DescriptionHeat Pumps
  • CSI MasterFormat 2014 Code23 81 43
  • CSI MasterFormat 2014 TitleAir-Source Unitary Heat Pumps
  • OmniClass Number23-33 17 00
  • CSI UniFormat II CodeD3020
  • CSI UniFormat II TitleHeat Generating Systems

Region availability

Europe
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Macedonia (FYROM)
Malta
Moldova
Monaco
Montenegro
Netherlands
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City
Åland Islands