Publish your products
Monaco Wall-hung vitreous china basin with 1 hole
Monaco Wall-hung vitreous china basin with 1 hole
Monaco Wall-hung vitreous china basin with 1 hole
    Roca

    Monaco Wall-hung vitreous china basin with 1 hole

    This product is only available for the Argentinian market.
    Specification
    • Compatible products: 1061000000202 Pedestal for basin
    Technical specification
    • Unique ref.1060030XX1202
    • Product familyBasins
    • Product groupMonaco
    • Date of publishing2024-01-04
    • Edition number1
    • Height (mm)220
    • Width (mm)430
    • Depth (mm)580
    Related
    • Material mainVitreous china
    • Designed inArgentina
    • Manufactured inArgentina
    Classification
    • BIMobject CategorySanitary - Bathroom sinks
    • IFC classificationSanitary Terminal
    • Uniclass 2015 CodePr_40_20_96
    • Uniclass 2015 DescriptionWash basins, sinks and troughs
    • CSI MasterFormat 2014 Code22 41 16.13
    • CSI MasterFormat 2014 TitleResidential Lavatories
    • OmniClass Number23-31 13 00
    • OmniClass TitleSinks

    Region availability

    South America
    Argentina
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit