Publish your products
United States
English (US)
Language
Project location
Publish your products
Free sign up
Log in
roca/products/991bc7d0-8134-40f5-be08-cb947431f2d5
Home
Categories
Sanitary
WC
Monaco Single floorstanding WC with vertical outlet
Unavailable in United States
Roca
Follow
Monaco Single floorstanding WC with vertical outlet
This product is only available for the Argentinian market.
Download
Specification
Specification
compatible products: A890010200 Concealed cistern 3063220001200 Toilet seat and cover 3063220003200 Soft-closing toilet seat and cover 3063250000200 Soft-closing PP toilet seat and cover 1061310000202 Dual flush 6/3L WC cistern complete with bottom inlet
Technical specification
Technical specification
Unique ref.
1061100xx0202
Product family
Toilets
Product group
Monaco
Type
Object (single object)
Date of publishing
2024-07-30
Edition number
1
Height (mm)
390
Width (mm)
525
Depth (mm)
375
Links
Links
Product url
https://www.roca.com.ar/search?q=1061100..0202
Instruction video
https://www.youtube.com/watch?v=68jtjk-3_i12
Technical description
https://www.roca.com.ar/roca-services/productSheet30/AR/es/1061100000202/
Related
Related
Material main
Vitreous china
Designed in
Argentina
Manufactured in
Argentina
Classification
Classification
BIMobject Category
Sanitary - WC
IFC classification
Sanitary Terminal
Uniclass 2015 Code
Pr_40_20_93_97
Uniclass 2015 Description
WC suites
CSI MasterFormat 2014 Code
22 41 13.13
CSI MasterFormat 2014 Title
Residential Water Closets
OmniClass Number
23-31 19 00
OmniClass Title
Toilets
Region availability
South America
Argentina
Similar products
Roca
ARMANI - BAIA Metal-framed mirror
4.5
(
82
)
Download
Roca
ACCESS Toilet horizontal outlet
4.8
(
12
)
Download
Roca
VICTORIA Toilet w/ vertical outlet
4.4
(
29
)
Download
Roca
Oval acrylic bath with waste kit
4.9
(
30
)
Download
Roca
MERIDIAN Toilet
4.6
(
47
)
Download
Roca
LUNA Mirror
3.9
(
11
)
Download