Publish your products
Monaco Vitreous china WC with vertical outlet
Roca

Monaco Vitreous china WC with vertical outlet

This product is only available for the Argentinian market.
Specification
  • compatible products: 1061310000202 Dual flush 6/3L WC cistern complete with bottom inlet 3063220003200 Soft-closing toilet seat and cover 3063250000200 Soft-closing PP toilet seat and cover 3063220001200 Toilet seat and cover
Technical specification
  • Unique ref.1061200xx0202
  • Product familyToilets
  • Product groupMonaco
  • TypeObject (single object)
  • Date of publishing2024-07-30
  • Edition number1
  • Height (mm)390
  • Width (mm)690
  • Depth (mm)375
Related
  • Material mainVitreous china
  • Designed inArgentina
  • Manufactured inArgentina
Classification
  • BIMobject CategorySanitary - WC
  • IFC classificationSanitary Terminal
  • Uniclass 2015 CodePr_40_20_93_97
  • Uniclass 2015 DescriptionWC suites
  • CSI MasterFormat 2014 Code22 41 13.13
  • CSI MasterFormat 2014 TitleResidential Water Closets
  • OmniClass Number23-31 19 00
  • OmniClass TitleToilets

Region availability

South America
Argentina
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit