Publish your products
Inspira Back to wall single floorstanding WC with dual outlet
Roca

Inspira Back to wall single floorstanding WC with dual outlet

This product is only available for the Argentinian market.
Specification
  • compatible products: A890010200 Concealed cistern A80152200B Soft-closing SUPRALIT ® toilet seat and cover
Technical specification
  • Unique ref.1251140xx0200
  • Product familyToilets
  • Product groupInspira
  • TypeObject (single object)
  • Date of publishing2024-07-30
  • Edition number1
  • Height (mm)460
  • Width (mm)560
  • Depth (mm)370
Related
  • Material mainVitreous china
  • Designed inArgentina
  • Manufactured inArgentina
Classification
  • BIMobject CategorySanitary - WC
  • IFC classificationSanitary Terminal
  • Uniclass 2015 CodePr_40_20_93_97
  • Uniclass 2015 DescriptionWC suites
  • CSI MasterFormat 2014 Code22 41 13.13
  • CSI MasterFormat 2014 TitleResidential Water Closets
  • OmniClass Number23-31 19 00
  • OmniClass TitleToilets

Region availability

South America
Argentina
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit