This website uses cookies for functionality, to tailor and personalize your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

LUN 1700x750 Bath w/ antislip base

Unique ref.: 221370xx0
Brand: Roca
Product family: Lun
Product group: BATHS
Width (mm): 750
Height (mm): 440
Depth (mm): 1700
Date of publishing: 2016-01-22
Edition number: 1
Type: Object (single object)
Download (7)
Rectangular steel bath with anti-slip base (3.5 mm steel sheet)


Material main: Steel
Material secondary:
Designed in: Spain
Manufactured in:

BIMobject Category: Sanitary - Bath & Spas
IFC classification: Sanitary Terminal
UNSPSC name: Bathtubs
UNSPSC code: 30181501
Uniclass 1.4 Code: L7211
Uniclass 1.4 Description: Baths
Uniclass 2.0 Code: PR-35-06-08
Uniclass 2.0 Description: Baths
NBS Reference Code: 35-06-08
NBS Reference Description: Baths

BIMobject®