Publish your products
NEToiletAST COPPER 1700X850 Cast iron bath
Roca

NEToiletAST COPPER 1700X850 Cast iron bath

Oval cast iron bath with copper exterior & anti-slip base
Technical specification
  • Unique ref.233650xx8
  • Product familyBaths
  • Product groupNewcast
  • TypeObject (single object)
  • Date of publishing2016-10-03
  • Edition number1
  • Height (mm)420
  • Width (mm)850
  • Depth (mm)1700
Related
  • Material mainCast iron
  • Designed inSpain
Classification
  • BIMobject CategorySanitary - Bath & Spas
  • IFC classificationSanitary Terminal
  • UNSPSC nameBathtubs
  • UNSPSC code30181501
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit