Publish your products
CONTESA 1500x700 Bath w/ anti-slip
Roca

CONTESA 1500x700 Bath w/ anti-slip

Rectangular steel bath with anti-slip base
Technical specification
  • Unique ref.2360J0xx0
  • Product familyBaths
  • Product groupContesa
  • TypeObject (single object)
  • Date of publishing2016-01-01
  • Height (mm)400
  • Width (mm)700
  • Depth (mm)1500
Related
  • Material mainSteel
  • Designed inSpain
Classification
  • BIMobject CategorySanitary - Bath & Spas
  • IFC classificationFurnishing Element
  • UNSPSC nameBathtubs
  • UNSPSC code30181501
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit