Publish your products
VIRGINIA Oval free standing acrylic one piece bath with bath-shower mixer
Roca

VIRGINIA Oval free standing acrylic one piece bath with bath-shower mixer

4.7 out of 5 stars4.7(10 reviews)
Oval free standing acrylic one piece bath with bath-shower mixer. The Virginia freestanding bath, with its curved lines and subtle shapes, creates the perfect environment for a relaxing moment.
Technical specification
  • Unique ref.248218xx0
  • Product familyVirginia
  • Product groupBATHS
  • Date of publishing2021-10-01
  • Edition number1
  • Height (mm)560
  • Width (mm)1700
  • Depth (mm)800
Related
  • Material mainAcrylic
  • Designed inChina
  • Manufactured inChina
Classification
  • BIMobject CategorySanitary - Bath & Spas
  • IFC classificationSanitary Terminal
  • Uniclass 2015 CodePr_40_20_06_08
  • Uniclass 2015 DescriptionBaths
  • CSI MasterFormat 2014 Code22 41 19
  • CSI MasterFormat 2014 TitleResidential Bathtubs
  • OmniClass Number23-31 15 11
  • OmniClass TitleBath Shower Units
  • CSI UniFormat II CodeD2010
  • CSI UniFormat II TitlePlumbing Fixtures

Region availability

Asia
China
Hong Kong
Macau
Taiwan
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit