Publish your products
DIVERTA Under countertop vitreous china basin
Roca

DIVERTA Under countertop vitreous china basin

Under countertop vitreous china basin. Robustness and functionality go hand in hand with this collection. The straight lines, basic and stylish, predominate in this commitment to versatile, lively and practical pieces, which blend perfectly into any space and imbue it with a young and urbane personality.
Technical specification
  • Unique ref.32711Mxx0
  • Product familyBasins
  • Product groupDiverta
  • TypeObject (single object)
  • Date of publishing2021-05-25
  • Edition number1
  • Height (mm)173
  • Width (mm)615
  • Depth (mm)440
Related
  • Material mainVitreous china
  • Designed inChina
  • Manufactured inChina
Classification
  • BIMobject CategorySanitary - Bathroom sinks
  • IFC classificationSanitary Terminal
  • Uniclass 2015 CodePr_40_20_96
  • Uniclass 2015 DescriptionWash basins, sinks and troughs
  • CSI MasterFormat 2014 Code22 41 16.16
  • CSI MasterFormat 2014 TitleResidential Sinks
  • OmniClass Number23-31 13 00
  • OmniClass TitleSinks
  • CSI UniFormat II CodeD2010
  • CSI UniFormat II TitlePlumbing Fixtures

Region availability

Asia
China
Hong Kong
Macau
Taiwan
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit