Publish your products
URBI 5 - 650 Over countertop basin
Roca
Archived

URBI 5 - 650 Over countertop basin

Urbi 5. Over countertop vitreous china basin
Technical specification
  • Unique ref.327229xx0
  • Product familyUrbi
  • Product groupBASINS
  • TypeObject (single object)
  • Date of publishing2016-09-26
  • Edition number1
  • Height (mm)135
  • Width (mm)400
  • Depth (mm)650
Related
  • Material mainVitreous china
  • Designed inSpain
Classification
  • BIMobject CategorySanitary - Bathroom sinks
  • IFC classificationSanitary Terminal
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit