Publish your products
THE GAP (AUS) 450 In countertop vitreous china basin
Roca

THE GAP (AUS) 450 In countertop vitreous china basin

In countertop vitreous china basin, 450 mm Designed by Antonio Bullo, this collection delivers both a compact and functional style. Its wide range enables one to optimise any bathroom space. Its modern and stylish lines make of it an intelligent choice.
Technical specification
  • Unique ref.32747YxxR
  • Product familyBasins
  • Product groupThe Gap
  • TypeObject (single object)
  • Date of publishing2018-06-01
  • Edition number1
  • Height (mm)165
  • Width (mm)410
  • Depth (mm)450
Related
  • Material mainVitreous china
  • Designed inSpain
  • Manufactured inSpain
Classification
  • BIMobject CategorySanitary - Bathroom sinks
  • IFC classificationSanitary Terminal
  • Uniclass 2015 CodePr_40_20_96
  • Uniclass 2015 DescriptionWash basins, sinks and troughs
  • CSI MasterFormat 2014 Code22 41 16.16
  • CSI MasterFormat 2014 TitleResidential Sinks
  • OmniClass Number23-31 13 00
  • OmniClass TitleSinks
  • CSI UniFormat II CodeD2010
  • CSI UniFormat II TitlePlumbing Fixtures

Region availability

Oceania
American Samoa
Australia
Cook Islands
Federated States of Micronesia
Fiji
French Polynesia
Guam
Kiribati
Marshall Islands
Nauru
New Caledonia
New Zealand
Niue
Norfolk Island
Northern Mariana Islands
Palau
Papua New Guinea
Pitcairn Islands
Samoa
Solomon Islands
Timor-Leste
Tokelau
Tonga
Tuvalu
United States Minor Outlying Islands
Vanuatu
Wallis and Futuna
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit