Publish your products
KHROMA 700 Wall-hung basin
Roca

KHROMA 700 Wall-hung basin

Wall-hung vitreous china basin Optional: 337650..0 Khroma Vitreous china full pedestal for basin 337652..0 Khroma Vitreous china semipedestal for basin Compatible with: 505401100 Aqua Click-clack universal waste. Vitreous plug Ø 65 506403110 Totem 1 1/4" outlet connector for basin. 300 Pipe 505400900 Aqua Click-clack universal waste. Chromed plug Ø 40 505400000 Aqua 1 1/4" waste for basin / bidet with overflow and automatic plug 506403810 Minimal 1 1/4" outlet connector. 300 tube 506401614 Aqua 1 1/4" outlet connector for basin. 250 Pipe 505401000 Aqua Click-clack universal waste. Chromed plug Ø 65
Technical specification
  • Unique ref.327651xx0
  • Product familyBasins
  • Product groupKhroma
  • TypeObject (single object)
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)165
  • Width (mm)480
  • Depth (mm)700
Related
  • Material mainVitreous china
  • Designed inSpain
Classification
  • BIMobject CategorySanitary - Bathroom sinks
  • IFC classificationSanitary Terminal
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit