Publish your products
Tura Compact ceramic wall-hung basin
Roca

Tura Compact ceramic wall-hung basin

Compact ceramic wall-hung basin. Faucet not included. Designed by Andreu Carulla, Tura is a complete bathroom collection shaped and inspired by architecture and the Mediterranean light. Tura is a game of volumes and voids, of light and shadows translated into elements for the bathroom. Innovation and sustainability can be found throughout the collection, from the design and technology to the use of recycled materials and plastic-free packaging.
Technical specification
  • Unique ref.327690XX0
  • Product familyBasins
  • Product groupTura
  • TypeObject (single object)
  • Date of publishing2024-10-09
  • Edition number1
  • Height (mm)150
  • Width (mm)360
  • Depth (mm)450
Related
  • Material mainVitreous china
  • Designed inSpain
  • Manufactured inSpain
Classification
  • BIMobject CategorySanitary - Bathroom sinks
  • IFC classificationSanitary Terminal
  • Uniclass 2015 CodePr_40_20_96
  • Uniclass 2015 DescriptionWash basins, sinks and troughs
  • CSI MasterFormat 2014 Code22 41 16.13
  • CSI MasterFormat 2014 TitleResidential Lavatories
  • OmniClass Number23-31 13 00
  • OmniClass TitleSinks
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit