Publish your products
United States
English (US)
Language
Project location
Publish your products
Free sign up
Log in
roca/products/74e2c097-7b2b-4fcc-8f1e-56eba36a14e7
Home
Categories
Sanitary
WC
BEYOND Back to wall vitreous china close-coupled Rimless Toilet with dual outlet
Available in United States
Roca
Follow
BEYOND Back to wall vitreous china close-coupled Rimless Toilet with dual outlet
Base unit for over countertop basin on the left
Download
Technical specification
Technical specification
Unique ref.
3420B9xx0
Product family
Toilets
Product group
Beyond
Type
Object (single object)
Date of publishing
2020-11-17
Edition number
1
Height (mm)
790
Width (mm)
705
Depth (mm)
395
Links
Links
Product url
http://www.export.roca.com/roca-web/catalog-product-detail?codeProduct=3420B9..0
Instruction video
https://www.youtube.com/watch?v=68jtjk-3_i4
Technical description
http://www.export.roca.com/roca-services/productSheet/EX/en/3420B9..0/
Related
Related
Material main
Vitreous china
Designed in
Spain
Manufactured in
Spain
Classification
Classification
BIMobject Category
Sanitary - WC
IFC classification
Sanitary Terminal
OmniClass Number
23-31 19 00
OmniClass Title
Toilets
Similar products
Roca
ACCESS Toilet horizontal outlet
4.8
(
13
)
Download
Roca
ARMANI - BAIA Metal-framed mirror
4.5
(
83
)
Download
Roca
URA L2 800 - Lateral shower enclosure with 1 sliding door + 1 fixed panel
4.7
(
25
)
Download
Roca
Oval acrylic bath with waste kit
4.9
(
31
)
Download
Roca
VICTORIA Toilet w/ vertical outlet
4.5
(
31
)
Download
Roca
Luna Dome mirror with perimeter light. Colour temperature: 3000K
Download