Publish your products
NEXO Compact close-coupled Toilet pan (back-to-wall)
Roca

NEXO Compact close-coupled Toilet pan (back-to-wall)

Compact back to wall vitreous china toilet with dual outlet
Technical specification
  • Unique ref.342642xx0
  • Product familyToilets
  • Product groupNexo
  • TypeObject (single object)
  • Date of publishing2016-01-01
  • Height (mm)780
  • Width (mm)615
  • Depth (mm)360
Related
  • Material mainVitreous china
  • Designed inSpain
Classification
  • BIMobject CategorySanitary - WC
  • IFC classificationFurniture
  • UNSPSC nameToilets
  • UNSPSC code30181505
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit