Publish your products
United States
English (US)
Language
Project location
Publish your products
Free sign up
Log in
roca/products/e56cb543-a1a4-49e1-92f5-a97740cb508b
Home
Categories
Sanitary
WC
THE GAP RIMLESS Compact Toilet back-to-wall
Available in United States
Roca
Follow
THE GAP RIMLESS Compact Toilet back-to-wall
Compact back to wall vitreous china Clean Rim close-coupled toilet with dual outlet (no cutout for isolation valve)
Download
Technical specification
Technical specification
Unique ref.
342737xx0
Product family
Toilets
Product group
The Gap
Type
Object (single object)
Date of publishing
2016-09-09
Edition number
1
Height (mm)
790
Width (mm)
600
Depth (mm)
365
Links
Links
Product url
https://www.uk.roca.com/search?q=342737..0
Instruction video
https://www.youtube.com/watch?v=68jtjk-3_i4
Technical description
http://www.uk.roca.com/roca-services/productSheet/UK/en/342737..0/
Related
Related
Material main
Vitreous china
Designed in
Spain
Classification
Classification
BIMobject Category
Sanitary - WC
IFC classification
Sanitary Terminal
Similar products
Roca
ACCESS Toilet horizontal outlet
4.8
(
13
)
Download
Roca
ARMANI - BAIA Metal-framed mirror
4.5
(
83
)
Download
Roca
URA L2 800 - Lateral shower enclosure with 1 sliding door + 1 fixed panel
4.7
(
25
)
Download
Roca
Oval acrylic bath with waste kit
4.9
(
31
)
Download
Roca
VICTORIA Toilet w/ vertical outlet
4.5
(
31
)
Download
Roca
Vega Plus Round Single-lever shower column adjustable in height Shower-head ø250 mm, 1 50 m metallic flexible hose and Stella 100/3F hand-shower
3.8
(
5
)
Download