Publish your products
DEBBA ROUND - Close-coupled Rimless toilet with dual outlet
Roca

DEBBA ROUND - Close-coupled Rimless toilet with dual outlet

ROUND - Close-coupled Rimless toilet with dual outlet
Specification
  • Compatible with: 341990..0 Dual flush 4,5/3L WC cistern with side inlet 341991..0 Dual flush 4,5/3L WC cistern with bottom inlet 34199C..0 Dual flush 4,5/3L WC cistern with 1/2" bottom inlet 341994..0 Dual flush 6/3L WC cistern with side inlet (NF) 801B20..B ROUND - Standard SUPRALIT® seat and cover for toilet 801B22..3 ROUND - Seat and cover for toilet
Technical specification
  • Unique ref.34299Pxx0
  • Product familyToilets
  • Product groupDebba
  • Date of publishing2021-06-29
  • Edition number1
  • Height (mm)760
  • Width (mm)655
  • Depth (mm)350
Related
  • Material mainVitreous china
  • Designed inUnited Kingdom
  • Manufactured inUnited Kingdom
Classification
  • BIMobject CategorySanitary - WC
  • IFC classificationSanitary Terminal
  • Uniclass 2015 CodePr_40_20_93_97
  • Uniclass 2015 DescriptionWC suites
  • CSI MasterFormat 2014 Code22 41 13.13
  • CSI MasterFormat 2014 TitleResidential Water Closets
  • OmniClass Number23-31 19 00
  • OmniClass TitleToilets
  • CSI UniFormat II CodeD2010
  • CSI UniFormat II TitlePlumbing Fixtures

Region availability

Europe
Ireland
United Kingdom
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit