Publish your products
United States
English (US)
Language
Project location
Publish your products
Free sign up
Log in
roca/products/1dd42b97-d48a-4d8a-97bf-c1199fbd6531
Home
Categories
Sanitary
WC
HAPPENING Children's Toilet
Available in United States
Roca
Follow
HAPPENING Children's Toilet
4.8
(5 reviews)
Single floorstanding kid's toilet with dual outlet
Download
Technical specification
Technical specification
Unique ref.
347115xx0
Product family
Toilets
Product group
Happening
Type
Object (single object)
Date of publishing
2016-09-26
Edition number
1
Height (mm)
310
Width (mm)
415
Depth (mm)
270
Links
Links
Product url
http://www.export.roca.com/roca-web/catalog-product-detail?codeProduct=347115..0
Instruction video
https://www.youtube.com/watch?v=68jtjk-3_i4
Technical description
http://www.export.roca.com/roca-services/productSheet/EX/en/347115..0/
Related
Related
Material main
Vitreous china
Designed in
Spain
Classification
Classification
BIMobject Category
Sanitary - WC
IFC classification
Sanitary Terminal
Similar products
Roca
ARMANI - BAIA Metal-framed mirror
4.5
(
82
)
Download
Roca
ACCESS Toilet horizontal outlet
4.8
(
12
)
Download
Roca
VICTORIA Toilet w/ vertical outlet
4.4
(
29
)
Download
Roca
Oval acrylic bath with waste kit
4.9
(
30
)
Download
Roca
MERIDIAN Toilet
4.6
(
47
)
Download
Roca
LUNA Mirror
3.9
(
11
)
Download