Publish your products
The Gap . One piece WC with dual outlet
Roca

The Gap . One piece WC with dual outlet

One piece WC with dual outlet. P-Trap or S-Trap 305 mm. This collection provides a compact and functional style. Its wide range of basins and furniture allows the optimization of every bathroom space. Its modern and elegant lines are always a smart decision.
Specification
  • Compatible with: A801472005 Soft-closing seat and cover
Technical specification
  • Unique ref.349477XX0
  • Product familyToilets
  • Product groupThe Gap
  • TypeObject (single object)
  • Date of publishing2012-06-01
  • Height (mm)760
  • Width (mm)675
  • Depth (mm)360
Related
  • Material mainVitreous china
  • Designed inSpain
  • Manufactured inSpain
Classification
  • BIMobject CategorySanitary - WC
  • IFC classificationSanitary Terminal
  • UNSPSC nameToilets
  • UNSPSC code30181505
  • Uniclass 2015 CodePr_40_20_93_97
  • Uniclass 2015 DescriptionWC suites
  • CSI MasterFormat 2014 Code22 41 13.13
  • CSI MasterFormat 2014 TitleResidential Water Closets
  • OmniClass Number23-31 19 00
  • OmniClass TitleToilets
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit