Publish your products
Inspira One piece WC with vertical outlet. S-Trap 305 mm
Roca

Inspira One piece WC with vertical outlet. S-Trap 305 mm

One-Piece WC. Inspira is a striking collection that blends innovative design with bold shapes and a timeless style. It features thin aluminum frames, Fineceramic® washbasins, and contemporary colours. The collection offers flexible options, including floating one-drawer units or traditional two-drawer units, with increased storage and functionality.
Specification
  • Compatible with: A801A9200B Elongated Supralit® soft-closing seat and cover for toliet
Technical specification
  • Unique ref.349486XXD
  • Product familyToilets
  • Product groupInspira
  • TypeObject (single object)
  • Date of publishing2024-10-15
  • Edition number1
  • Height (mm)650
  • Width (mm)740
  • Depth (mm)420
Related
  • Material mainVitreous china
  • Designed inSpain
  • Manufactured inSpain
Classification
  • BIMobject CategorySanitary - WC
  • IFC classificationSanitary Terminal
  • Uniclass 2015 CodePr_40_20_93_97
  • Uniclass 2015 DescriptionWC suites
  • CSI MasterFormat 2014 Code22 41 13.13
  • CSI MasterFormat 2014 TitleResidential Water Closets
  • OmniClass Number23-31 19 00
  • OmniClass TitleToilets
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit