Publish your products
DAMA SENSO One piece Toilet with dual outlet
Roca

DAMA SENSO One piece Toilet with dual outlet

4.8 out of 5 stars4.8(5 reviews)
One piece toilet with dual outlet
Technical specification
  • Unique ref.349517xx0
  • Product familyToilets
  • Product groupDama Senso
  • TypeObject (single object)
  • Date of publishing2016-01-08
  • Edition number1
  • Height (mm)790
  • Width (mm)660
  • Depth (mm)355
Related
  • Material mainVitreous china
  • Designed inSpain
Classification
  • BIMobject CategorySanitary - WC
  • IFC classificationSanitary Terminal
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit