Publish your products
United States
English (US)
Language
Project location
Publish your products
Free sign up
Log in
roca/products/202f0482-a6fc-4b54-8a39-0ff67e74891e
Home
Categories
Sanitary
Bidets
MERIDIAN Compact bidet
Available in United States
Roca
Follow
MERIDIAN Compact bidet
Compact vitreous china bidet
Download
Technical specification
Technical specification
Unique ref.
357247xx0
Product family
Bidets
Product group
Meridian
Type
Object (single object)
Date of publishing
2016-10-03
Edition number
1
Height (mm)
400
Width (mm)
520
Depth (mm)
360
Links
Links
Product url
http://www.export.roca.com/roca-web/catalog-product-detail?codeProduct=357247..0
Installation instructions
http://www.export.roca.com/RocaResourceServlet/resources/getMainResource?idObject={CE650194-0F1B-4A81-81B5-C48B3D0A9183}
Instruction video
https://www.youtube.com/watch?v=68jtjk-3_i4
Technical description
http://www.export.roca.com/roca-services/productSheet/EX/en/357247..0/
Related
Related
Material main
Vitreous china
Designed in
Spain
Classification
Classification
BIMobject Category
Sanitary - Bidets
IFC classification
Furniture
UNSPSC name
Sanitary ware
UNSPSC code
301815
Similar products
Roca
ARMANI - BAIA Metal-framed mirror
4.5
(
82
)
Download
Roca
ACCESS Toilet horizontal outlet
4.8
(
12
)
Download
Roca
VICTORIA Toilet w/ vertical outlet
4.4
(
29
)
Download
Roca
Oval acrylic bath with waste kit
4.9
(
30
)
Download
Roca
MERIDIAN Toilet
4.6
(
47
)
Download
Roca
Luna Rectangular mirror with frame
Download