Publish your products
United States
English (US)
Language
Project location
Publish your products
Free sign up
Log in
roca/products/29a898ec-c8b0-4bdf-8551-907d3a959676
Home
Categories
Sanitary
Bidets
THE GAP Back-to-wall bidet
Available in United States
Roca
Follow
THE GAP Back-to-wall bidet
Compact vitreous china bidet
Download
Technical specification
Technical specification
Unique ref.
357477xx0
Product family
Bidets
Product group
The Gap
Type
Object (single object)
Date of publishing
2016-09-09
Edition number
1
Height (mm)
400
Width (mm)
540
Depth (mm)
350
Links
Links
Product url
http://www.export.roca.com/roca-web/catalog-product-detail?codeProduct=357477..0
Installation instructions
http://www.export.roca.com/servlet/getTechnicalDrawingTransformation?productId=206&idObject=%7B2650A35F-6027-4144-A0EA-349B105612B8%7D
Instruction video
https://www.youtube.com/watch?v=68jtjk-3_i4
Technical description
http://www.export.roca.com/roca-services/productSheet/EX/en/357477..0/
Related
Related
Material main
Vitreous china
Designed in
Spain
Classification
Classification
BIMobject Category
Sanitary - Bidets
IFC classification
Furniture
UNSPSC name
Sanitary ware
UNSPSC code
301815
Similar products
Roca
ARMANI - BAIA Metal-framed mirror
4.5
(
82
)
Download
Roca
ACCESS Toilet horizontal outlet
4.8
(
12
)
Download
Roca
VICTORIA Toilet w/ vertical outlet
4.4
(
29
)
Download
Roca
Oval acrylic bath with waste kit
4.9
(
30
)
Download
Roca
MERIDIAN Toilet
4.6
(
47
)
Download
Roca
Luna Rectangular mirror with frame
Download