Publish your products
Nu  Twin-lever basin mixer with deck-mounted lateral handles - 3 holes - and Dome handle  L-SIZE
Nu  Twin-lever basin mixer with deck-mounted lateral handles - 3 holes - and Dome handle  L-SIZE
Nu  Twin-lever basin mixer with deck-mounted lateral handles - 3 holes - and Dome handle  L-SIZE
Nu  Twin-lever basin mixer with deck-mounted lateral handles - 3 holes - and Dome handle  L-SIZE
Nu  Twin-lever basin mixer with deck-mounted lateral handles - 3 holes - and Dome handle  L-SIZE
Nu  Twin-lever basin mixer with deck-mounted lateral handles - 3 holes - and Dome handle  L-SIZE
    Roca

    Nu Twin-lever basin mixer with deck-mounted lateral handles - 3 holes - and Dome handle L-SIZE

    Twin-lever basin mixer with deck-mounted lateral handles - 3 holes - and Dome handle. L-SIZE. Nu faucet collection by Inma Bermúdez Studio is a timeless and fun collection that represents a purity of visual expression and a synthesis of essential design elements. Playing with colour and form in new and inventive ways, Nu allows for a whole personalization of the bathroom space.
    Specification
    • Compatible with: A5054015.. Click-clack universal waste. Vitreous plug Ø 65 A505401000 Click-clack universal waste. Chromed plug Ø 65
    Technical specification
    • Unique ref.5A3V3FXX0
    • Product familyFaucets
    • Product groupNu
    • TypeObject (single object)
    • Date of publishing2024-10-09
    • Edition number1
    Related
    • Material mainBrassware
    • Designed inSpain
    Classification
    • BIMobject CategorySanitary - Taps/Faucets/Brassware
    • IFC classificationSanitary Terminal
    • Uniclass 2015 CodePr_40_20_87
    • Uniclass 2015 DescriptionTaps and water supply outlet fittings
    • CSI MasterFormat 2014 Code22 41 39
    • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit