Publish your products
United States
English (US)
Language
Project location
Publish your products
Free sign up
Log in
roca/products/0599d95d-311c-49f4-9bc9-a1b2dfd65bea
Home
Categories
Sanitary
Taps/Faucets/Brassware
LOFT | LOFT-E Electronic built-in basin faucet (one water) with sensor integrated in the spout. Powered by four 1.5V LRG (AA) alkaline batteries.
Available in United States
Roca
Follow
LOFT | LOFT-E Electronic built-in basin faucet (one water) with sensor integrated in the spout. Powered by four 1.5V LRG (AA) alkaline batteries.
Electronic built-in basin faucet (one water) with sensor integrated in the spout. Powered by four 1.5V LRG (AA) alkaline batteries.
Download
Technical specification
Technical specification
Unique ref.
5A5643C00
Product family
Faucets
Product group
Loft|Loft-E
Type
Object (single object)
Date of publishing
2016-10-11
Edition number
1
Links
Links
Product url
http://www.export.roca.com/roca-web/catalog-product-detail?codeProduct=5A5643C00
Installation instructions
http://www.export.roca.com/RocaResourceServlet/resources/getMainResource?idObject={BABF43FC-BE53-4500-8900-07F4E9D0456D}
Instruction video
https://www.youtube.com/watch?v=68jtjk-3_i4
Technical description
http://www.export.roca.com/roca-services/productSheet/EX/en/5A5643C00/
Related
Related
Material main
Chrome
Designed in
Spain
Classification
Classification
BIMobject Category
Sanitary - Taps/Faucets/Brassware
IFC classification
Sanitary Terminal
Similar products
Roca
ARMANI - BAIA Metal-framed mirror
4.5
(
82
)
Download
Roca
ACCESS Toilet horizontal outlet
4.8
(
12
)
Download
Roca
VICTORIA Toilet w/ vertical outlet
4.4
(
29
)
Download
Roca
Oval acrylic bath with waste kit
4.9
(
30
)
Download
Roca
MERIDIAN Toilet
4.6
(
47
)
Download
Roca
Luna Rectangular mirror with frame
Download