Publish your products
RAINSENSE Shower head for ceiling or wall installation. Support kit / arm not included.
Roca

RAINSENSE Shower head for ceiling or wall installation. Support kit / arm not included.

Shower head for ceiling or wall installation. Support kit / arm not included.
Technical specification
  • Unique ref.5B2350C00
  • Product familyShowers
  • Product groupRainsense
  • TypeObject (single object)
  • Date of publishing2021-05-26
  • Edition number1
  • Width (mm)200
  • Depth (mm)200
Related
  • Designed inSpain
Classification
  • BIMobject CategorySanitary - Showers
  • IFC classificationSanitary Terminal
  • Uniclass 2015 CodePr_40_20_87_76
  • Uniclass 2015 DescriptionShower heads
  • CSI MasterFormat 2014 Code22 41 23
  • CSI MasterFormat 2014 TitleResidential Showers
  • OmniClass Number23-31 17 00
  • OmniClass TitleShowers
  • CSI UniFormat II CodeD2010
  • CSI UniFormat II TitlePlumbing Fixtures
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit