Publish your products
SMARTLIGHT LED Spotlight 280
Roca

SMARTLIGHT LED Spotlight 280

LED Spotlight with adjustable intensity and temperature
Technical specification
  • Unique ref.813071000
  • Product familyLighting
  • Product groupSmartlight
  • TypeObject (single object)
  • Date of publishing2016-12-14
  • Edition number1
  • Height (mm)51
  • Width (mm)113
  • Depth (mm)280
Related
  • Material mainMetal
  • Designed inSpain
Classification
  • BIMobject CategorySanitary - Mirrors
  • IFC classificationLight Fixture
  • UNSPSC nameLighting Fixtures and Accessories
  • UNSPSC code3911
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit