Publish your products
United States
English (US)
Language
Project location
Publish your products
Free sign up
Log in
roca/products/027e634e-a8e9-4743-bd32-65f47c2afc79
Home
Categories
Sanitary
Mirrors
HOTELS Wall-mounted magnifying mirror w/ articulated arm
Available in United States
Roca
Follow
HOTELS Wall-mounted magnifying mirror w/ articulated arm
Wall-mounted magnifying mirror with articulated arm
Download
Technical specification
Technical specification
Unique ref.
816381001
Product family
Mirrors
Product group
Hotels 2.0
Type
Object (single object)
Date of publishing
2016-01-15
Edition number
1
Height (mm)
210
Width (mm)
210
Depth (mm)
455
Links
Links
Product url
http://www.export.roca.com/roca-web/catalog-product-detail?codeProduct=816381001
Instruction video
https://www.youtube.com/watch?v=68jtjk-3_i4
Technical description
http://www.export.roca.com/roca-services/productSheet/EX/en/816381001/
Related
Related
Material main
Metal
Designed in
Spain
Classification
Classification
BIMobject Category
Sanitary - Mirrors
IFC classification
Furniture
UNSPSC name
Furniture and Furnishings
UNSPSC code
56
Similar products
Roca
VICTORIA Toilet w/ vertical outlet
4.5
(
22
)
Download
Roca
URA L2 800 - Lateral shower enclosure with 1 sliding door + 1 fixed panel
4.8
(
15
)
Download
Roca
Ura L2-E - Front shower enclosure with 1 sliding door + 1 fixed panel
Download
Roca
ARMANI - BAIA 1800 mm wall-hung furniture for 2 deck-mounted basin mixers and over countertop washbasins
4.7
(
26
)
Download
Roca
ARMANI - BAIA Metal-framed mirror
4.5
(
71
)
Download
Roca
VICTORIA BASIC Pack 1005 (base unit with two drawers, basin, mirror and LED wall light)
4.6
(
22
)
Download