Publish your products
PUBLIC Waste bin 80 liters
Roca
Archived

PUBLIC Waste bin 80 liters

Waste bin 80 liters
Technical specification
  • Unique ref.817412002
  • Product familyAccessories
  • Product groupPublic
  • TypeObject (single object)
  • Date of publishing2020-03-25
  • Edition number1
  • Height (mm)825
  • Width (mm)310
  • Depth (mm)360
Related
  • Material mainStainless steel
  • Designed inSpain
  • Manufactured inSpain
Classification
  • BIMobject CategorySanitary - Trash Cans
  • IFC classificationFurnishing Element
  • Uniclass 2015 CodePr_40_50_07
  • Uniclass 2015 DescriptionBins and buckets
  • CSI MasterFormat 2014 Code11 82 13
  • CSI MasterFormat 2014 TitleSolid Waste Bins
  • OmniClass Number23-21 17 11
  • OmniClass TitleInterior Waste Bins
  • CSI UniFormat II CodeE2020
  • CSI UniFormat II TitleMovable Furnishings