Publish your products
BAIA - Hanger Greige
BAIA - Hanger Greige
BAIA - Hanger Greige
    Roca

    BAIA - Hanger Greige

    Attention to detail is present in this wall-mounted robe hook, perfectly matching the look of the Baia collection. Its small dimensions provide a functional solution with a striking look. Available in three finishes: Greige, a combination of grey and beige, is a leitmotiv in Giorgio Armani's creations and is considered by many to be the ideal shade in interior design. The Brushed steel finish provides a discreet and sophisticated feel with a touch of elegance. The Chrome finish highlights the fresh and classic look of any bathroom space and each piece has been treated with Roca's exclusive Evershine® coating to guarantee permanent shine. The Greige and Brushed Steel finishes have been handcrafted to provide the piece with a unique look and add a discreet and contemporary feel to the bathroom.
    Technical specification
    • Unique ref.8174900xx
    • Product familyBaia
    • Product groupAccessories
    • TypeObject (single object)
    • Date of publishing2022-08-29
    • Edition number1
    • Height (mm)30
    • Width (mm)23
    Related
    • Material mainBrass
    • Designed inSpain
    • Manufactured inSpain
    Classification
    • BIMobject CategorySanitary - Bathroom Accessories
    • IFC classificationFurnishing Element
    • OmniClass Number23-31 25 27
    • OmniClass TitleRobe Hooks
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit