Publish your products
BAIA - Paper holder with cover in Greige + shinyGreige axis & frame
BAIA - Paper holder with cover in Greige + shinyGreige axis & frame
    Roca

    BAIA - Paper holder with cover in Greige + shinyGreige axis & frame

    Attention to detail is present in each element of this collection. The toilet roll holder with rounded cover and striking support has a modern feel and features a combination of different brushed and shiny finishes that create a piece with a unique look. Greige, a combination of grey and beige, is a leitmotiv in Giorgio Armani's creations and is considered by many to be the ideal shade in interior design. The undulating base and support in Shiny Greige enhance the beauty of this piece. The Brushed steel finish provides a discreet and sophisticated feel with a touch of elegance. The undulating base and support in Chrome add a classic and elegant touch to any space. The Greige and Brushed Steel finishes have been handcrafted to provide the piece with a unique look and add a discreet and contemporary feel to the bathroom.
    Technical specification
    • Unique ref.8174910xx
    • Product familyBaia
    • Product groupAccessories
    • TypeObject (single object)
    • Date of publishing2022-08-29
    • Edition number1
    • Height (mm)71
    • Width (mm)133
    Related
    • Material mainBrass
    • Designed inSpain
    • Manufactured inSpain
    Classification
    • BIMobject CategorySanitary - Toilet Accessories
    • IFC classificationFurnishing Element
    • OmniClass Number23-31 25 21
    • OmniClass TitleToilet Paper Dispensers
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit