Publish your products
BAIA - Soap dish Off White + Greige brushed ring
Roca

BAIA - Soap dish Off White + Greige brushed ring

Attention to detail is present in this round shaped soap dish, perfectly matching all other pieces in the Baia collection. Its structure has been handcrafted in one seamless resin piece with an elegant inserted ring in Greige finish. This piece may be combined with all other elements in the collection with or without tray. The mix of both finishes lends this piece its unique look. The Greige finish, a mix of grey and beige, is a leitmotiv in Giorgio Armani's creations and is considered by many to be the ideal shade in interior design. On the other hand, the Off-white finish adds a classic and elegant touch to any space.
Technical specification
  • Unique ref.8174990xx
  • Product familyBaia
  • Product groupAccessories
  • TypeObject (single object)
  • Date of publishing2022-08-29
  • Edition number1
  • Height (mm)21
  • Width (mm)95
Related
  • Material mainSurfex
  • Designed inSpain
  • Manufactured inSpain
Classification
  • BIMobject CategorySanitary - Bathroom Accessories
  • IFC classificationFurnishing Element
  • OmniClass Number23-31 25 29 11
  • OmniClass TitleHand Soap Holders
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit