Publish your products
PUBLIC Extendible pedestal for soap or gel dispenser
Roca

PUBLIC Extendible pedestal for soap or gel dispenser

Extendible pedestal for soap or gel dispenser
Specification
  • Compatible with: 818011000 Soap or gel dispenser with sensor (700 ml) 818012009 Soap or gel dispenser with sensor (850ml)
Technical specification
  • Unique ref.818015000
  • Product familyAccessories
  • Product groupPublic
  • TypeObject (single object)
  • Date of publishing2021-02-12
  • Edition number1
  • Height (mm)1420
  • Depth (mm)390
Related
  • Material mainMetal
  • Designed inSpain
  • Manufactured inSpain
Classification
  • BIMobject CategorySanitary - Dispensers
  • IFC classificationFurnishing Element
  • Uniclass 2015 CodePr_40_70_22_81
  • Uniclass 2015 DescriptionSoap dispensers
  • CSI MasterFormat 2014 Code10 28 00
  • CSI MasterFormat 2014 TitleToilet, Bath, and Laundry Accessories
  • OmniClass Number23-31 25 29 13
  • OmniClass TitleHand Soap Dispensers
  • CSI UniFormat II CodeE2020
  • CSI UniFormat II TitleMovable Furnishings
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit