Publish your products
Tenor  Unik - base unit with one drawer, bottom shelf and basin
Tenor  Unik - base unit with one drawer, bottom shelf and basin
Tenor  Unik - base unit with one drawer, bottom shelf and basin
Tenor  Unik - base unit with one drawer, bottom shelf and basin
Tenor  Unik - base unit with one drawer, bottom shelf and basin
    Roca

    Tenor Unik - base unit with one drawer, bottom shelf and basin

    Unik - base unit with one drawer, bottom shelf and basin. Embrace a minimalist aesthetic with this contemporary furniture range, characterised by its simple and elegant design. Featuring a single drawer and an open shelf, Tenor offers versatility in a range of sizes and finishes.
    Specification
    • Optional with: 816760001 Lateral towel rail for base unit 816761001 Set of 2 furniture hooks
    Technical specification
    • Unique ref.852081XXX
    • Product familyFurniture
    • Product groupTenor
    • TypeObject (single object)
    • Date of publishing2024-08-26
    • Edition number1
    • Height (mm)580
    • Width (mm)460
    • Depth (mm)1005
    Related
    • Material mainChipboard
    • Material secondaryVitreous china
    • Designed inSpain
    Classification
    • BIMobject CategorySanitary - Compound Units
    • IFC classificationFurnishing Element
    • Uniclass 2015 CodePr_40_30_78_05
    • Uniclass 2015 DescriptionBathroom furniture
    • CSI MasterFormat 2014 Code22 41 16
    • CSI MasterFormat 2014 TitleResidential Lavatories and Sinks
    • OmniClass Number23-21 19 15 33 13
    • OmniClass TitleResidential Bathroom Specialty Casework
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit