Publish your products
VICTORIA-N 700 Pack (base unit, basin, mirror and spotlight)
Roca

VICTORIA-N 700 Pack (base unit, basin, mirror and spotlight)

Pack (base unit, basin, mirror and spotlight)
Technical specification
  • Unique ref.855843xxx
  • Product familyFurniture
  • Product groupVictoria-N
  • TypeObject (single object)
  • Date of publishing2016-01-08
  • Edition number1
  • Height (mm)565
  • Width (mm)460
  • Depth (mm)700
Related
  • Material mainChipboard
  • Material secondaryVitreous china
  • Designed inSpain
Classification
  • BIMobject CategorySanitary - Compound Units
  • IFC classificationFurniture
  • UNSPSC nameCabinets
  • UNSPSC code30161801
  • Uniclass 2015 CodePr_40_30_78_05
  • Uniclass 2015 DescriptionBathroom furniture
  • CSI MasterFormat 2014 Code13 42 13
  • CSI MasterFormat 2014 TitleBathroom Unit Modules
  • OmniClass Number23-19 31 17 11
  • OmniClass TitleBathroom Units
  • CSI UniFormat II CodeE2010
  • CSI UniFormat II TitleFixed Furnishings
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit