Publish your products
PORTO 390 Single bowl stainless steel sink
Roca

PORTO 390 Single bowl stainless steel sink

4.4 out of 5 stars4.4(7 reviews)
Single bowl stainless steel sink
Technical specification
  • Unique ref.870R10330
  • Product familyKitchen sinks
  • Product groupPorto
  • Date of publishing2021-05-26
  • Edition number1
  • Height (mm)180
  • Width (mm)390
  • Depth (mm)450
Related
  • Material mainStainless steel
  • Designed inSpain
  • Manufactured inSpain
Classification
  • BIMobject CategoryKitchen - Sinks
  • IFC classificationSanitary Terminal
  • UNSPSC nameSinks
  • UNSPSC code30181504
  • Uniclass 2015 CodePr_40_20_96_45
  • Uniclass 2015 DescriptionKitchen sinks
  • CSI MasterFormat 2014 Code22 41 16.16
  • CSI MasterFormat 2014 TitleResidential Sinks
  • OmniClass Number23-31 13 00
  • OmniClass TitleSinks
  • CSI UniFormat II CodeD2010
  • CSI UniFormat II TitlePlumbing Fixtures
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit