Publish your products
Praga Stainless steel single bowl kitchen sink
Roca

Praga Stainless steel single bowl kitchen sink

Stainless steel single bowl kitchen sink. The elegance of this range can be found in its dimensions and its radius 12. Generous to work and easy to clean, the winning combination.
Specification
  • Compatible with: A506405607 Aqua. Space saving trap for single bowl kitchen sinks A506405407 Aqua. Trap for single bowl kitchen sinks
Technical specification
  • Unique ref.871741D01
  • TypeObject (single object)
  • Date of publishing2024-09-13
  • Edition number1
  • Height (mm)200
  • Width (mm)450
  • Depth (mm)790
Related
  • Material mainStainless steel
  • Designed inSpain
Classification
  • BIMobject CategoryKitchen - Sinks
  • IFC classificationSanitary Terminal
  • Uniclass 2015 CodePr_40_20_96_45
  • Uniclass 2015 DescriptionKitchen sinks
  • CSI MasterFormat 2014 Code22 41 16.16
  • CSI MasterFormat 2014 TitleResidential Sinks
  • OmniClass Number23-31 13 00
  • OmniClass TitleSinks
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit