This website uses cookies for functionality, to tailor and personalize your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

IN-WALL BASIC TANK COMPACT concealed cistern

Unique ref.: 890080200
Brand: Roca
Product family: In-Wall
Product group: INSTALLATION SYSTEMS
Width (mm): 480
Height (mm): 680
Depth (mm): 78
Date of publishing: 2017-05-14
Edition number: 1
Type: Object (single object)
Download (7)
BASIC TANK COMPACT - Compact concealed cistern (8 cm) with dual flush (4/2 - 4.5/3 - 6/3 L)
Compatible with:
89009900. In-Wall PL5 DUAL - Dual flush operating plate for concealed cistern
89009500. In-Wall PL1 DUAL - Dual flush operating plate for concealed cistern
890103008 In-Wall EP1 (compact version) - Electronic glass finished operating plate for concealed cistern with automatic or touchless dual flush and adjustable light in multiple colour choice
89009510. In-Wall PL1 SINGLE - Single flush operating plate for concealed cistern
89009610. In-Wall PL2 SINGLE - Single flush operating plate for concealed cistern
89008500. In-Wall PL6 DUAL - Dual flush operating plate for concealed cistern
89009800. In-Wall PL4 DUAL - Dual flush operating plate for concealed cistern
890097104 In-Wall PL3 SINGLE - Vandal-proof stainless steel single flush operating plate for concealed cistern
890097300 In-Wall PL3-E (compact version) - Electronic stainless steel operating plate for concealed cistern with automatic or manual dual flus
89009600. In-Wall PL2 DUAL - Dual flush operating plate for concealed cistern
890097004 In-Wall PL3 DUAL - Vandal-proof stainless steel dual flush operating plate for concealed cistern


Material main: Aluminium
Material secondary:
Designed in: Spain
Manufactured in:

BIMobject Category: Sanitary - Bathroom Installation Systems
IFC classification: Sanitary Terminal

BIMobject®