We are using cookies to provide our services

By using our services you agree to our use of cookies

MARBLE ATENAS - PE MARBLE ATENAS BLANCO POL 120X240 RET

Unique ref.: FBJ01HS011
Brand: Roca
Product family: WALL TILE
Product group: MARBLE ATENAS
Width (mm): 1200
Height (mm): 10
Depth (mm): 2400
Date of publishing: 2019-06-11
Edition number: 1
Type: Building Materials
Download (4)

Polished Glazed porcelain tile with slight marble print and slight shade variation, indicated for internal areas of moderate traffic. Minimum joint recommended of 1mm.

White, polished, rectified.


Material main: Ceramics
Material secondary:
Designed in: Brazil
Manufactured in: Brazil

BIMobject Category: Flooring - Tiles
IFC classification: Floor
UNSPSC name: Ceramic tiles or flagstones
UNSPSC code: 30131704
Uniclass 1.4 Code: L5331
Uniclass 1.4 Description: Floor tiles
Uniclass 2.0 Code: PR-92-96
Uniclass 2.0 Description: Wall And Floor Tiles
Uniclass 2015 Code: Pr_35_93_96_63
Uniclass 2015 Description: Porcelain tiles
NBS Reference Code: 92-96
NBS Reference Description: Wall And Floor Tiles
OmniClass Number: 23-15 17 13 13 13
OmniClass Title: Ceramic Tile Flooring
CSI UniFormat II Code: C3020
CSI UniFormat II Title: Floor Finishes
This product is available in:
Africa
  • Angola
  • Kenya
  • Liberia
  • Mozambique
  • Nigeria
  • São Tomé and Príncipe
  • South Africa
Middle East
  • Lebanon
North America
  • Aruba
  • Barbados
  • Costa Rica
  • Cuba
  • Dominican Republic
  • El Salvador
  • Haiti
  • Jamaica
  • Mexico
  • Panama
  • Puerto Rico
  • Saint Vincent and the Grenadines
  • Trinidad and Tobago
  • United States
Oceania
  • Australia
  • United States Minor Outlying Islands
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Paraguay
  • Uruguay
  • Venezuela

BIMobject SEEK Properties

Flooring - Tiles

Name Value
Color White
Linear Dimensions 2400
Material Polished Glazed Porcelain

All BIM objects are real products from real manufacturers confirmed and approved