We are using cookies to provide our services

By using our services you agree to our use of cookies

CARRARA - MALLA TAJ CARRARA 33X30,6

Unique ref.: FJJ015W011_w
Brand: Roca
Product family: WALL TILE
Product group: CARRARA
Width (mm): 330
Height (mm): 8
Depth (mm): 330
Date of publishing: 2019-06-07
Edition number: 1
Type: Object (single object)
Download (4)

Wall mosaic with marble texture.


Material main: Ceramics
Material secondary:
Designed in: Brazil
Manufactured in: Brazil

BIMobject Category: Walls - Cladding
IFC classification: Covering
UNSPSC name: Wall finishing materials
UNSPSC code: 301615
Uniclass 1.4 Code: L512
Uniclass 1.4 Description: Wall tiles
Uniclass 2.0 Code: SS-25-45-45
Uniclass 2.0 Description: Internal Wall Tiling Systems
Uniclass 2015 Code: Ss_25_45_88_40
Uniclass 2015 Description: Internal wall tiling systems
NBS Reference Code: 25-45-45
NBS Reference Description: Internal Wall Tiling Systems
CSI MasterFormat 2014 Code: 09 72 00
CSI MasterFormat 2014 Title: Wall Coverings
OmniClass Number: 23-15 15 13
OmniClass Title: Wall Tiles
CSI UniFormat II Code: C3010
CSI UniFormat II Title: Wall Finishes
This product is available in:
Africa
  • Angola
  • Kenya
  • Liberia
  • Mozambique
  • Nigeria
  • São Tomé and Príncipe
  • South Africa
Middle East
  • Lebanon
North America
  • Aruba
  • Barbados
  • Costa Rica
  • Cuba
  • Dominican Republic
  • El Salvador
  • Haiti
  • Jamaica
  • Mexico
  • Panama
  • Puerto Rico
  • Saint Vincent and the Grenadines
  • Trinidad and Tobago
  • United States
Oceania
  • Australia
  • United States Minor Outlying Islands
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Paraguay
  • Uruguay
  • Venezuela

BIMobject SEEK Properties

Walls - Cladding

Name Value
Application Internal Dry Areas
Color White
Linear Dimensions 330
Material Wall Mesh Mosaic
Texture Satin
Type Mesh Mosaic

All BIM objects are real products from real manufacturers confirmed and approved