We are using cookies to provide our services

By using our services you agree to our use of cookies

CARRARA - PP CARRARA MATE 90X90 RET

Unique ref.: FJJ019B011_w
Brand: Roca
Product family: WALL TILE
Product group: CARRARA
Width (mm): 900
Height (mm): 10.5
Depth (mm): 900
Date of publishing: 2019-06-07
Edition number: 1
Type: Object (single object)
Download (4)

Porcelain tile with soft marbled texture and moderate shade variation, indicated for internal areas of intense traffic. Minimum joint recommended of 1mm.
White, polished,marble, satin, rectified.


Material main: Ceramics
Material secondary:
Designed in: Brazil
Manufactured in: Brazil

BIMobject Category: Walls - Cladding
IFC classification: Covering
UNSPSC name: Wall finishing materials
UNSPSC code: 301615
Uniclass 1.4 Code: L512
Uniclass 1.4 Description: Wall tiles
Uniclass 2.0 Code: SS-25-45-45
Uniclass 2.0 Description: Internal Wall Tiling Systems
Uniclass 2015 Code: Ss_25_45_88_40
Uniclass 2015 Description: Internal wall tiling systems
NBS Reference Code: 25-45-45
NBS Reference Description: Internal Wall Tiling Systems
CSI MasterFormat 2014 Code: 09 72 00
CSI MasterFormat 2014 Title: Wall Coverings
OmniClass Number: 23-15 15 13
OmniClass Title: Wall Tiles
CSI UniFormat II Code: C3010
CSI UniFormat II Title: Wall Finishes
This product is available in:
Africa
  • Angola
  • Kenya
  • Liberia
  • Mozambique
  • Nigeria
  • São Tomé and Príncipe
  • South Africa
Middle East
  • Lebanon
North America
  • Aruba
  • Barbados
  • Costa Rica
  • Cuba
  • Dominican Republic
  • El Salvador
  • Haiti
  • Jamaica
  • Mexico
  • Panama
  • Puerto Rico
  • Saint Vincent and the Grenadines
  • Trinidad and Tobago
  • United States
Oceania
  • Australia
  • United States Minor Outlying Islands
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Paraguay
  • Uruguay
  • Venezuela

BIMobject SEEK Properties

Walls - Cladding

Name Value
Application Internal Dry Areas
Color White
Linear Dimensions 900
Material Plus
Texture Satin
Type Rectified

All BIM objects are real products from real manufacturers confirmed and approved