We are using cookies to provide our services

By using our services you agree to our use of cookies

BOHO - INSERTO BOHO BLANCO 30X90,2 RET

Unique ref.: FL901AW011
Brand: Roca
Product family: WALL TILE
Product group: BOHO
Width (mm): 300
Height (mm): 11
Depth (mm): 902
Date of publishing: 2019-06-07
Edition number: 1
Type: Building Materials
Download (4)

Wall tile with slight relief. Minimum joint recommended of 1mm.

White, satin, rectified.


Material main: Ceramics
Material secondary:
Designed in: Brazil
Manufactured in: Brazil

BIMobject Category: Flooring - Tiles
IFC classification: Floor
UNSPSC name: Ceramic tiles or flagstones
UNSPSC code: 30131704
Uniclass 1.4 Code: L5331
Uniclass 1.4 Description: Floor tiles
Uniclass 2.0 Code: PR-92-96
Uniclass 2.0 Description: Wall And Floor Tiles
Uniclass 2015 Code: Pr_35_93_96_63
Uniclass 2015 Description: Porcelain tiles
NBS Reference Code: 92-96
NBS Reference Description: Wall And Floor Tiles
OmniClass Number: 23-15 17 13 13 13
OmniClass Title: Ceramic Tile Flooring
CSI UniFormat II Code: C3020
CSI UniFormat II Title: Floor Finishes
This product is available in:
Africa
  • Angola
  • Kenya
  • Liberia
  • Mozambique
  • Nigeria
  • São Tomé and Príncipe
  • South Africa
Middle East
  • Lebanon
North America
  • Aruba
  • Barbados
  • Costa Rica
  • Cuba
  • Dominican Republic
  • El Salvador
  • Haiti
  • Jamaica
  • Mexico
  • Panama
  • Puerto Rico
  • Saint Vincent and the Grenadines
  • Trinidad and Tobago
  • United States
Oceania
  • Australia
  • United States Minor Outlying Islands
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Paraguay
  • Uruguay
  • Venezuela

BIMobject SEEK Properties

Flooring - Tiles

Name Value
Color White
Linear Dimensions 902
Material Wall Tile

All BIM objects are real products from real manufacturers confirmed and approved