Publish your products
Complete wall door section

Complete wall door section

A complete wall set contains of door frame profile combined with floor and ceiling profiles. When need for electrical installations combine with el-zone profile.

The door frame profile (Roca decibel RG-580) is despite its small size heavy duty performed to minimize movements, and together with sidelights makes a very stable wall portion. Side and over panel can be pushed into the full 15mm. The profile is prepared for sealing strip and assembly of a threshold. The door frame supplemented with mounting set RG-582 containing floor fittings, corner connectors and screws for hinges and strike plate. Suitable hinges for glass is RG-490, strikes RG-448 and lock fitting RG-441.

The floor, side and ceiling profiles (RG-502, RG-503) are simple and quick-fit profile for interior glass walls. The straight profile design eliminates the need to arrange the corners. The profiles are sold in lengths of 5200mm or 2600mm. Supplement with end plate RG-512, base rubber gasket RG-520 and gasket for the selected glass thickness (8 - 12.76 mm) RG-521.

The el-zone (RG-530) is a smart and flexible installation channel to get thru the wiring (lighting, outlet sockets, electric strikes, networks, etc.) when you are building a glass environment together with ROCA Decibel or as stand alone electricity zone.

 

 

Technical specification
  • Unique ref.Complete-wall-door-section
  • Product familyAlu frame
  • Product groupDoor frame
  • TypeAssembly (multiple objects)
  • Date of publishing2019-01-21
  • Edition number1
Related
  • Material mainGlass
  • Material secondaryAluminum
  • Designed inSweden
Classification
  • BIMobject CategoryWalls - Partitions
  • IFC classificationWall
  • UNSPSC nameProfiles
  • UNSPSC code301023
  • OmniClass Number23-13 17 00
  • OmniClass TitleProfiles

Region availability

Europe
Denmark
Finland
Germany
Norway
Sweden
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit