Publish your products
Rockfon Eclipse Square
Rockfon Eclipse Square
Rockfon Eclipse Square
Rockfon Eclipse Square
Rockfon Eclipse Square
Rockfon Eclipse Square
Rockfon Eclipse Square
Rockfon Eclipse Square
    Rockfon

    Rockfon Eclipse Square

    • Innovative and aesthetically pleasing frameless acoustic islands offering excellent sound absorption.
    • Quick and easy to install, used alone or when a traditional suspended ceiling cannot be installed.
    • Available in square, rectangular or shaped formats with bevelled edges for maximum design freedom, plus in an unlimited number of custom colours using NSC.
    • Perfect for thermal mass installations with rear surface providing excellent heat and light reflection.
    Specification
    • Absorber: 40 mm stone wool absorber
      Frame: 61 mm powder coated matt aluminium frame
      Surface: printed textile
      Three steel base options: flat, elevated and with wheels

    Technical specification
    • Unique ref.rockfon-canva-floor-screens-flexible-acoustic-room-divider
    • TypeBuilding Materials
    • Date of publishing2022-12-28
    • Edition number1
    Related
    • Material mainStone Wool
    • Designed inDenmark
    Classification
    • BIMobject CategoryFurniture - Office Dividers & Screens

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City