Publish your products
Rockfon® CleanSpace Pro
Rockfon® CleanSpace Pro
Rockfon® CleanSpace Pro
Rockfon® CleanSpace Pro
Rockfon® CleanSpace Pro
Rockfon® CleanSpace Pro
Rockfon® CleanSpace Pro
Rockfon® CleanSpace Pro
    Rockfon

    Rockfon® CleanSpace Pro

    Rockfon CleanSpace Pro is a cleanable ceiling tile with good acoustic properties. Applicable in various practical and industrial room types with cleanability requirements. The product is long-lasting and withstands numerous cleaning and disinfection methods

    Full range of formats in semi-concealed and visible grid options
    High sound absorption (Class A) and highest fire safety (Class A1)
    Low particle emission: ISO Class 4
    Does not contribute to the growth of microorganisms
    Rockfon CleanSpace Pro is HACCP certified ensuring safe application in food- and beverage industry

    Specification
    • Sound Absorption Class A
      Reaction to Fire A1
      Light Reflection 85%
      Humidity and Sag Resistance Up to 100% RH. No visible deflection in high humidity.
      Surface Durability Enhanced durability and dirt resistance.
      Cleaning • Vacuum
      • Damp cloth
      • Steam cleaning (twice a year)
      • Low-pressure foam cleaning (12×/year)
      High pressure cleaning (monthly and only applicable for A-edge installation). Max. 80 bar, min. 1 meter distance, after spread at 30° angle, max. water flow 360 L/h. The tiles should be clipped into the grid.
      - Chemical resistance: Tested according to ISO 2812-3:2019 and classified in accordance with EN 12720.
      Rating on a scale from 1 to 5, where 5 is the best. We obtained 5 for the following detergents and disinfectants (monthly disinfection): Active chlorine 2,6%, quaternary ammonium 0,25%, hydrogen peroxide 5%, Ethanol 70% and Isopropanol 70%
      - Use only soft equipment directly on the tile surface: cloth or sponge. Avoid scraping or stiff brush rubbing.
      Disinfection Resistant to Hydrogen Peroxide Vapor disinfection without impact on aeration time.
      Hygiene Stone wool provides no sustenance to microorganisms.
      Clean Room Classification ISO Class 4
      Recylability Fully recyclable stone wool
      Indoor Environment Rockfon ceiling products are classified in Class E1 in accordance with EN 13964 (EN 717-1). Rockfon ceiling products have a very low release of VOCs
    Technical specification
    • Unique ref.rockfon-cleanspace-pro
    • Product familySuspended Ceilings
    • Product groupHygienic
    • TypeBuilding Materials
    • Date of publishing2022-03-25
    • Edition number1
    Related
    • Material mainStone Wool
    • Designed inDenmark
    • Manufactured inPoland
    Classification
    • BIMobject CategoryConstruction Materials - Acoustic Panels & Accessories
    • IFC classificationCeiling
    • UNSPSC nameCeiling panels
    • UNSPSC code30161602
    • Uniclass 2015 CodeSs_30_25_22_90
    • Uniclass 2015 DescriptionUnit/ modular suspended ceiling systems
    • CSI MasterFormat 2014 Code09 51 00
    • CSI MasterFormat 2014 TitleAcoustical Ceilings
    • OmniClass Number23-15 13 21
    • OmniClass TitleCeiling Panels

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City