Publish your products
Rockpanel Metals
Rockpanel Metals
    Rockpanel

    Rockpanel Metals

    3.0 out of 5 stars3.0(7 reviews)

    Meet the metals. Made from stone.

    Create industrial design facades with an ever-changing sheen from the light striking them. Rockpanel Metals consists of the main precious metals such as gold, silver, platinum aluminium, steel and copper. It also includes designs which will give any facade a distinctive patinated look. Thanks to an advanced technology, they have a beautiful worn finish, that will last for decades -Make your metal vision rock with Rockpanel Metals. 

    The Elemental Metals line consists of the main precious metals such as gold, silver, and platinum. It also includes other well-known metals such as aluminium, steel and copper.

    The Advanced Metals line includes designs which will give any facade a distinctive patinated look. Thanks to an advanced technology, they have a beautiful worn finish, that will last for decades.

    Rockpanel Metals at a glance

    • Contemporary industrial design
    • Elegant and refined look
    • Multiple impressive designs
    • Low-maintenance and easy to clean
    Specification
    • Fire classification:
      Rockpanel A2 8 mm; A2-s1, d0 (or A2-s2, d0 depends on application)
      A2 9 mm and Premium A2 11 mm: A2-s1, d0 (or A2-s2, d0 depends on application)

      Artificial Weathering Resistance:
      after 3000 hr: class 4-5 or better according ISO 105-A02
      after 5000 hr: class 4 or better according ISO 105-A02

      Cumulative dimensional change:
      Rockpanel A2 8 mm: 0.072% (length and width)
      A2 9 mm and Premium A2 11 mm: 0.064% (length and width)

    Technical specification
    • Unique ref.RP_Metals
    • Product familyCladding
    • Product groupExterior Cladding
    • TypeBuilding Materials
    • Date of publishing2014-01-16
    • Edition number2
    • Height (mm)1200
    • Width (mm)3050
    • Depth (mm)8
    Related
    • Material mainStone Wool
    • Material secondaryStone Wool
    • Designed inNetherlands
    • Manufactured inNetherlands
    • Weight Net (Kg)9
    Classification
    • BIMobject CategoryWalls - Cladding
    • IFC classificationCovering
    • UNSPSC nameStone tiles or flagstones
    • UNSPSC code30131702

    Region availability

    Europe
    Austria
    Belgium
    Denmark
    Finland
    Germany
    Italy
    Luxembourg
    Netherlands
    Norway
    Poland
    Spain
    Sweden
    Switzerland
    United Kingdom