Publish your products
Rockpanel Premium
Rockpanel Premium
    Rockpanel

    Rockpanel Premium

    All eyes on your façade! Rockpanel Premium is the very best we have to offer, customised to your needs. Our Rockpanel Premium A2 boards do not only enable Concealed Fixing, but the panels also offer optimum fire safety (Euroclass A2-s1,d0) and make it possible to have a span of up to 750 mm. You can also choose between 3 different gloss grades: matt, semi-gloss or high-gloss. Pick the finish that best suits your design, or mix different gloss grades for an even greater effect.

    All Rockpanel Premium A2 boards come with a ProtectPlus finish, which makes your façade extremely easy to clean; even graffiti can be washed off.

    Rockpanel Premium is everything you need – and more. With the unlimited design possibilities, you can make any design dream come true. Combine all colours and designs to create your own unique façade. No matter how creative your design, Rockpanel Premium is up to the challenge. Whatever colour, design or shape you have in mind: we help you to push all boundaries.

    Specification
    • Rockpanel Premium is available in 11 mm A2 thickness, offering a range of panel dimensions to suit different facade requirements. Consistent manufacturing tolerances ensure precision and ease of installation, while low weight and a controlled coefficient of thermal expansion support long-term durability and stability in diverse climate conditions.

      Technical PropertiesPremium A2 (11 mm)Unit
      Panel Length3050mm
      Panel width1200mm
      Thickness11mm
      Weight13.75kg/m2
    Technical specification
    • Unique ref.RP_Premium
    • Product familyCladding
    • Product groupExterior Cladding
    • TypeBuilding Materials
    • Date of publishing2025-11-11
    • Edition number1
    • Height (mm)1200
    • Width (mm)3050
    • Depth (mm)8
    Related
    • Material mainStone Wool
    • Material secondaryStone Wool
    • Designed inNetherlands
    • Manufactured inNetherlands
    • Weight Net (Kg)9
    Classification
    • BIMobject CategoryWalls - Cladding
    • IFC classificationCovering
    • UNSPSC nameStone tiles or flagstones
    • UNSPSC code30131702

    Region availability

    Europe
    Austria
    Belgium
    Denmark
    Finland
    Germany
    Italy
    Luxembourg
    Netherlands
    Norway
    Poland
    Spain
    Sweden
    Switzerland
    United Kingdom