Publish your products
Rockpanel Structures
Rockpanel

Rockpanel Structures

Rockpanel Structures is a very durable external cladding board with a lightly textured finish, developed for fast, user-friendly application on, soffits, fascias and in areas of detailing. The boards are as workable as wood, durable as stone and resistant to weather. Rockpanel Structure is available in 6 RAL colours and can be delivered from stock.

Fire classification:
Durable quality 8 mm: B-s1, d0 or B-s2, d0 (depends on application)
A2 quality 9 mm: A2-s1, d0

Artificial Weathering Resistance:
after 3000 hr: class 4 according ISO 105-A02
after 5000 hr: class 3-4 according ISO 105-A02

Coefficient of thermal expansion:
Durable quality: 10,5 · 10-3 mm/m·K
A2 quality: 9,7 · 10-3 mm/m·K

Technical specification
  • Unique ref.RP_Structure
  • TypeBuilding Materials
  • Date of publishing2014-01-16
  • Edition number2
  • Height (mm)1200
  • Width (mm)3050
  • Depth (mm)8
Related
  • Material mainStone Wool
  • Material secondaryStone Wool
  • Designed inNetherlands
  • Manufactured inNetherlands
  • Weight Net (Kg)8
Classification
  • BIMobject CategoryWalls - Cladding
  • IFC classificationCovering
  • UNSPSC nameStone tiles or flagstones
  • UNSPSC code30131702

Region availability

Europe
Denmark
France
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit