Publish your products
Comfortboard® 110
Comfortboard® 110
Comfortboard® 110
Comfortboard® 110
Comfortboard® 110
    ROCKWOOL

    Comfortboard® 110

    ROCKWOOL Comfortboard 110 thermal insulated sheathing is a rigid, non-structural, and high-density stone wool insulation board designed for exterior continuous insulation assemblies using screw through insulation cladding support systems in commercial applications.

    Comfortboard 110 does not produce smoke or propagate flames, providing a critical line of defense that keeps occupants safe and reduces property damage in the event of a fire.

    The vapor permeance of ROCKWOOL Comfortboard 110 insulation allows for increased drying potential without trapping transient moisture in the assembly, reducing the risk of thermal bridging, mold or corrosion of building components.

    Comfortboard 110 remains dimensionally stable behind the assembly wall and does not expand, contract, or bow with thermal cycles. The result is long-term energy efficient wall assembly.

    Specification
    • Properties:

      • Vapor permeable enabling wall systems to have superior drying potential, minimizing the risk of condensation and water accumulation
      • Fire-resistant, non-combustible product with a melting point of approximately 2150°F (1177°C)
      • Superior compressive resistance and compatible with screw-through mechanically-supported cladding systems.
      • Stable long-term R-values for superior thermal performance.
      • Dimensionally stable
      • Environmentally Sustainable
      • ROCKWOOL™ can contribute to earning LEED® points
    Technical specification
    • Unique ref.Comfortboard-110
    • Product familyInsulation
    • Product groupVertical Wall
    • TypeObject (single object)
    • Date of publishing2023-03-29
    • Edition number1
    Related
    • Material mainStone Wool
    Classification
    • BIMobject CategoryConstruction Materials - Insulation
    • IFC classificationMaterial
    • UNSPSC nameInsulation
    • UNSPSC code3014
    • Uniclass 2015 CodePr_25_57_06_53
    • Uniclass 2015 DescriptionMineral wool insulation
    • CSI MasterFormat 2014 Code07 21 00
    • CSI MasterFormat 2014 TitleThermal Insulation
    • OmniClass Number23-13 25 19
    • OmniClass TitleThermal Insulation 

    Region availability

    North America
    Canada
    Mexico
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit